I²C-Bus Controlled Dual Channel 43 W/2 Ω, Single Channel 85 W/1 Ω Class-D Power Amplifier with Full Diagnostics

See product image

Product Details

Features

Key Features

  • High-efficiency
  • Low quiescent current
  • Operating voltage from 6 V to 24 V
  • Start/Stop ready: continues to operate without audible disturbance during engine startat a battery voltage as low as 6 V
  • 4 Ω or 2 Ω capable stereo BTL channels or 1 Ω capable mono BTL channel
  • Differential inputs
  • Fast-mode I²C-bus
  • I²C-bus mode with 6 I²C-bus addresses or non-I²C-bus mode operation
  • Clip detect selectable at 0.2 % or 10 % THD
  • Independent short-circuit protection for each channel
  • Advanced short-circuit protection for load, GND and supply
  • Thermal foldback and thermal protection
  • DC-offset protection
  • Selectable AD or BD modulation
  • Advanced clocking:
    • Switchable oscillator clock source: internal for Controller mode or external for Slavemode
    • Spread spectrum mode
    • Phase staggering
    • Frequency hopping
  • No ‘pop noise’ caused by DC output offset voltage
  • I²C-bus mode:
    • Load diagnostic

      Amplifier output to ground and to supply shorts

      Speaker load, open load and shorted load

      Tweeter detection

    • Thermal pre-warning diagnostic level setting
    • Identification of activated protection or warnings
    • Selectable diagnostic information available on DIAG and CLIP pins
  • Qualified in accordance with AEC-Q100

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Support

What do you need help with?