i.MX RT1150: High Performance, High Integration and Secure Crossover MCU with Rich Graphics

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

i.MX RT1150

i.MX-RT1150 Block Diagram

Features

MCU Core and Performance

  • Arm® Cortex®-M7 core running at 800 MHz

Memory and Latency

  • Up to 1.5 MB SRAM with ECC (512 KB Cortex-M7 TCM + 128 KB ECC)
  • Real-time, low-latency response as low as 12 ns

Low-Power Operation

  • 28 nm FD-SOI low-power process technology
  • Integrated DC-DC converter for low dynamic power
  • Low-power run modes at 24 MHz

Multimedia and Graphics

  • OpenVG™ graphics accelerator running up to 500 MHz
  • MIPI® CSI/DSI display and CMOS sensor interfaces
  • 2D acceleration for advanced GUI and HMI

Memory Interface Options

  • Quad/Octal SPI and HyperFlash™/HyperRAM™, SDRAM, NAND/NOR Flash, SD/eMMC, PSRAM, LPSDRAM

Security

  • Hardware Elliptic Curve Cryptography (ECC) for asymmetric key operations
  • Hardware-protected keys for secure boot
  • AES engine for data encryption and on-the-fly decryption (NOR/HyperFlash)
  • Part of the EdgeLock® Assurance program

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?