Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP's family of ASA Motion Link compliant SerDes devices provide optimized solutions to securely distribute video, sensor and telematics data in safety critical autonomous driving systems (ADAS). Comprehensive portfolio of asymmetrical physical layer (PHY), SerDes and bridge ICs transport high-speed video and control data from interfaces such as CSI-2 and I²C over multi-Gigabit SerDes links.
| Product | ASA ML Port Support | Auto FuSa | Security Specifications | AEC-Q100 | Precision Time Base (PTB) | ||
|---|---|---|---|---|---|---|---|
| Authentication | Encryption | Integrity check | |||||
| AVL140XXnewPreproduction | 16 Gbps each | Grade 2 (-40 °C to 105 °C) | |||||
NXP expands its automotive networking and connectivity portfolio with the acquisition of Aviva Links, a pioneer of ASA-based asymmetrical links for ADAS and IVI applications.
ASA compliant solution to securely distribute video and sensor data within Automotive ADAS systems.
The Automotive SerDes Alliance (ASA) is a non-profit industry alliance of automotive technology providers collaborating to standardize asymmetric SerDes technology. The group currently has more than 160 active member companies that work together to industrialize and promote the “ASA Motion Link”. The member companies of ASA include representatives from the complete automotive ecosystem, including car manufacturers, tier-one suppliers, semiconductor vendors, cable and connector manufacturers, test tool vendors, and test houses.
The ASA Motion Link defines an asymmetric physucal layer based on TDD. The downstream and upstream traffic are seperated in time during the TDD burst, which means the traffic does not overlap on the wire. This results in significant benefits in terms of power, performance and implementation complexity.
Oct 27, 2025 | By Meindert Van Den Beld
Oct 27, 2025
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.