Quad-Port SerDes for ASA Motion Link

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Roll over image to zoom in

Block Diagram

Quad-Port SerDes for ASA Motion Link

Quad-Port SerDes for ASA Motion Link

Features

Line Side Interfaces

  • Quad ASA Motion Link–compliant ports:
    • Downstream rates: 16 Gbps / 12 Gbps / 8 Gbps / 4 Gbps / 2 Gbps
    • Upstream rates: 100 Mbps / 50 Mbps

System Side Interfaces

  • Dual MIPI CSI-2 ports (v2.1 compliant):
    • Each port configurable in DPHY or CPHY mode
    • Differential physical layer (DPHY) v1.2 mode supports up to 4 data lanes at 3.6 Gb/s per lane
    • Combo physical layer (CPHY) v1.2 mode supports up to 3 Trios at 4 Gsym/s or 9.12 Gb/s per trio
  • Ultra‑low‑latency bidirectional inter-integrated circuit (I²C), universal asynchronous receiver-transmitter (UART) and general purpose input/output (GPIO) control channels

Power

  • 50 Ω Coax up to 15 meters with Power Delivery (PD)
  • 100 Ω STP cable up to 10 meters with PD

Automotive Functional Safety

  • Dedicated safety monitors and built-in self-test (BIST)
  • Comprehensive safety and diagnostic features for end-to-end link monitoring and reliability

Security

  • Comprehensive link security (based on ASA Motion Link specifications) provides authentication, encryption and integrity check
  • Integrated ARM® CPU supports secure boot and performs key management

Synchronization

  • Precision Time Base (PTB) mechanism enables precise timing synchronization by using time stamping

Automotive Qualified

  • AEC-Q100 Grade 2 temperature range of -40 °C to 105 °C

Support

What do you need help with?