5 Gbps Rail-to-Rail Low-Insertion Loss Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

CBTL02GP023 Block Diagram

CBTL02GP023 Block Diagram

Features

  • One port (two differential channels) 5 Gbps rail-to-rail low insertion loss switch
  • Differential channels:
    • Low insertion loss: -1.5 dB at 2.5 GHz; -1 dB at 100 MHz
      Low return loss: < -15 dB at 2.5 GHz
    • Low ON-state resistance: 11 Ω (typ)
    • Bandwidth: 7 GHz (typ)
      Low off-state isolation: -16 dB at 2.5 GHz; -40 dB at 100 MHz
      Low DDNEXT crosstalk: < -35 dB at 2.5 GHz and 500 MHz
    • VIC common mode input voltage: 0 to VDD
    • Differential input voltage VID: 1.2 V (Max)
    • Intra-pair skew: 6 ps (typ)
  • VDD Power Supply voltage range in the dongle or plug:
    • 2.7 V (min) to 3.5 V (max)
  • Low active current consumption: 500 µA (max)
    • Minimum disable current (ENH = LOW): 12 µA (max)
  • Back current protection on all I/O pins
  • High performance analog pass-gate technology
  • All channels support rail-to-rail input voltage
  • Small DHX2QFN14 1.5mm x 2.1 mm x 0.32 mm package with 0.4 mm pitch
  • ESD protection exceeds 2000V HBM per JDS-001-2012 and 750 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Operating temperature range: -20 °C to +85 °C

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Support

What do you need help with?