FXTH87E Tire Pressure Monitor Sensor (TPMS) Family

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Block Diagram

FXTH87E TPMS Family Block Diagram

FXTH87E TPMS Family Block Diagram

Features

  • QFN 7 x 7 x 2.2 mm package enables visible solder joint for inspection
  • 100–500 kPa and 100–900 kPa pressure ranges
  • Z-axis or dual XZ-axis accelerometers
  • Accelerometer standard or precision tolerances available
  • Low-power wake-up timer, free-running counter, and periodic reset is driven by LFO
  • Dedicated state machines for reduced power consumption
  • 8-bit MCU/S08 core with SIM, interrupt and debug/monitor
  • 512 Bytes RAM / 16 k Flash (8 k for NXP® library, 8 k for applications)
  • Internal 315/434 MHz RF transmitter
  • Internal 125 kHz LF receiver
  • Six multipurpose GPIO pins (including two A/D inputs)

Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (10)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Reference Manual (1)
User Guide (4)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?