High-Performance Six-Core DSP with Security

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

MSC8156 High-Performance Six-Core DSP Block Diagram

MSC8156 High-Performance Six-Core DSP Block Diagram

Features

  • Six StarCore® DSP SC3850 core subsystems each with:
    • SC3850 DSP core at up to 1 GHz
    • 512 KB unified L2 cache/M2 memory
    • 32 KB I-cache, 32 KB D-cache
    • Fully programmable 1056 KB M3 shared memory (SRAM)
  • MAPLE-B - highly flexible programmable Turbo and Viterbi decoder supports configurable decoding parameters. It can perform up to 200 Mbps of Turbo decoding (six iterations) or up to 115 Mbps of K = 9 (zero tail) Viterbi decoding
  • SEC (MSC8156E) optimized to process all the encryption/decryption algorithms associated with IPSec, IKE, WTLS/WAP, SSL/TLS, AES, DES, RC-4, SNOW-3G and Kasumi for 3G-LTE and 3GPP
  • Two DDR 2/3 64-bit SDRAM interfaces at up to 800 MHz data rate
  • Chip-level arbitration and switching fabric, non-blocking, fully pipelined, low latency
  • High-speed interconnects:
    • Dual 4x/1x Serial RapidIO® at 1.25/2.5/3.125 Gbaud
    • PCI Express® 4x/1x
    • Two SGMII
  • Dual RISC QUICC Engine® supporting:
    • RGMII gigabit Ethernet ports
    • Serial peripheral interface (SPI)
  • TDM highway 1024 ch., 400 Mbps, divided into four ports of 256
  • DMA engine 16 bi-directional channels
  • Other peripheral interfaces:
    • UART
    • I²C
    • 32 GPIO
    • 16 timers
  • Technology
    • Process: 45 nm SOI
    • Voltage: 1-volt core, 2.5, 1.8/1.5-volt I/O
    • Package: FC-BPGA (29x29) 1 mm pitch, RoHS

Documentation

Quick reference to our documentation types

1-10 of 64 documents

Compact List

Application Note (35)
Application Note Software (12)
Brochure (1)
Data Sheet (1)
Fact Sheet (2)
Package Information (1)
Product Brief (1)
Reference Manual (5)
Selector Guide (1)
Supporting Information (2)
Technical Notes (2)
User Guide (1)

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?