Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamArchived content is no longer updated and is made available for historical reference only.
Digital Voice solution production module including an NRE free full software and hardware solution specifically designed for low to medium volume production of intercom and public address applications, also suitable for IP telephony, (available in multiples of 5).
Microprocessor
|
MCF53017CVMJ240J processor |
Memory
|
|
Connectivity
|
Ethernet PHY or Dual PHY |
Tools & OS Support |
|
This document demonstrates how to determine the package temperature and thermal mass dependent moisture sensitivity level (MSL) of products to ensure reliable processing of moisture sensitive surface mount components. Comply with these recommendations to maintain package integrity of components during any heat exposure of board soldering and de-soldering.
This document discusses the use of the split bus architecture implemented on the MCF5208, including an overview of the features and design considerations, as well as example block diagrams.
This document describes the Multimedia Card (MMC) and the Secure Digital (SD) modules on NXP Semiconductors i.MX application processors. This document gives an overview of the similarities and differences of both the MMC and SD protocols and cards including configuration of the MMC/SD module. The document also describes the interface of the MMC/SD modules, specifically the card identification mode and the system clock controller, along with example code. System considerations at various data trans
Some of the high-end ColdFire products (such as the MCF532x, MCF537x, MCF5253, and MCF5445x devices) contain an EHCI-compatible host or dual-role/OTG USB controller. The dual-role module can be used as a USB host, a USB device, or as an On-the-Go device. When the dual-role module is used as a device, it uses data structures to control USB data movement. These data structures are similar in some ways to the embedded host controller interface (EHCI) data structures that are used when operating in host mode.