Refrigerator Compressor

Roll over image to zoom in

Block Diagram

Refrigerator Compressor

Refrigerator Compressor Block Diagram

Supported Devices

BLDC, H-Bridge, Stepper

Power Management

5 V PMIC Solutions

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Features

Power Consumption

  • Less than 0.6 W standby for the motor drive board

Input

  • Input voltage range of 80 % – 110 % rated mains voltage

Control

  • High performance VF refrigerator compressor control solution with Class 1 energy efficiency
  • Sensorless FOC control with speed and current closed-loop control

Certified

  • IEC60730 certified controller

Buy Options

HVP-MC3PH-Image

Click to expand

HVP-MC3PH
Active

High-Voltage Development Platform.

$690.00 USD
In Stock :1
Order from distributors
HVP-56F82748-Image

Click to expand

HVP-56F82748
Active

High-Voltage Development Platform Controller Card, 32-bit DSC, 100 MHz.

$57.50 USD
Pending Stock
Order from distributors
PCA9410AUK-Image

Click to expand

PCA9410AUK
Active

3.0 MHz, 500 mA, DC-to-DC boost converter.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?