NXP BlueBox: Autonomous Driving Development Platform

Overview

Features

BLBX2-DB

BLBX2-DB

New NXP Automated Drive Kit: Available by AutonomouStuff

Video

NXP’s Autonomous Vehicle Platform— BlueBox

Video

Rinspeed's Snap! 2018 Car powered by NXP

Video

6 ADAS Technologies for Safe and Secure Connected Vehicles

Video

Autonomous Cars Shift into High Gear with NXP BlueBox

Video

Kit Contains

  • 1 x NXP BLBX2-DB
  • 1 x BLBX2 User Guide (On MicroSD card)
  • 1 x Power supply, 12 V,16 A, 192 W (with universal AC plug adapter)
  • 2 x MicroSD Card (16 GB) (One pre-imaged with S32V234 Linux image)
  • 1 x USB MicroSD Card Reader
  • 1 x 4-port USB to UART adapter kit
  • 1 x 3-port UART to RS232 adapter cable
  • 1 x Custom automotive cabling for Ethernet
  • 1 x Custom automotive cabling for CAN/FlexRay/remote power monitoring and control
  • 1 x Custom external power cable
  • 2 x 10 feet shielded CAT6A Ethernet cable
  • 1 x HDMI-to-HDMI cable
  • 1 x Debug adapter kit with CPLD cable and 10pin-to-5pin JTAG adapter
  • 1 x SFP+ 10 Gb/s 3.3 V multimode optical transceiver
  • 1 x LC Duplex fiber optic patch cord, 2 meters

Supported Devices

  • S32V234: Vision Processor for Front and Surround View Camera, Machine Learning and Sensor Fusion Applications
  • LS2084A: QorIQ® Layerscape 2084A and 2044A Multicore Communications Processors
  • S32R27: S32R Radar Microcontroller - S32R27 Automotive & Industrial Radar Applications

Automated Drive Kit new

The Automated Drive Kit is a software-enabled platform that provides the required performance, functional safety and automotive reliability for engineers to develop and test self-driving cars.

Read more.