
MIMXRT1064-EVK
Active
i.MX RT1064 Evaluation Kit.
The cloud-connected EasyEVSE EV charging station development platform provides hardware configuration instructions and example software to quickly set up a secure connection between a simulated electric vehicle supply equipment (EVSE) and a cloud-based application. Use the modular, scalable platform as the foundation to start building differentiated EVSE systems that support device-to-cloud and cloud-to-device communications, accurate energy billing and one-tap NFC authentication.
| Part Number | Board Description | |
|---|---|---|
| Service Processing Board (choose one) |
MIMXRT1060-EVKB | Development kit for i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core operating up to 600 MHz |
| MIMXRT1064-EVK | Development kit for i.MX RT1064 Crossover MCU with Arm® Cortex®-M7 Core operating up to 600 MHz with 4 MB Flash | |
| Security Board | OM-SE050ARD-E | SE050 Arduino® compatible development kit |
| Metering Board (choose one) |
TWR-KM35Z75M | Tower System development board for Kinetis KM35 metrology MCUs |
| TWR-KM34Z75M | Tower System development board for Kinetis KM14, KM33 and KM34 (75 MHz) metrology MCUs | |
| TWR-KM34Z50M | Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) metrology MCUs | |
| NFC Board (optional) |
CLEV6630ARD | CLEV6630ARD: NFC frontend CLRC663 plus Arduino® interface board |
| Display Panel | RK043FN66HS-CTG | 4.3" TFT 480*272 pixels LCD Panel with LED backlight and capacitive touch |
| Wi-Fi Module | EVK-MAYA-W1 | u-blox MAYA-W161 or MAYA-W166 modules with NXP IW416 SoC (dual-band Wi-Fi 4, Bluetooth 5.2) |

i.MX RT1064 Evaluation Kit.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

CLEV6630ARD: NFC frontend CLRC663 plus Arduino® interface board.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

KM Series Tower System Module for KM35 MCUs.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

4.3" LCD Panel.
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

EdgeLock SE050E Arduino compatible development kit.
EdgeLock® SE050 Development Kit
Normally ships 1-2 business days
Order from distributors| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

i.MX RT1060 Evaluation Kit.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.

Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.
| Distributor | Region | Inventory | Inventory Date | Order |
|---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types
6 documents
Compact List
Please wait while your secure files are loading.
Select a section:
1 hardware offering

1 hardware offering

To find a complete list of our partners that support this product, please see our Partner Marketplace.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
3 trainings