F104S8A features Vitesse's innovative EcoEthernet 2.0 technology that supports Energy Efficient Ethernet (EEE), ActiPHY™ automatic link power down, and PerfectReach™, an intelligent algorithm that adjusts power based on cable length. The F104S8A device optimizes power consumption in all link operating speeds. Adjustable LED brightness control further reduces power consumption for end users. The device is compliant to IEEE 802.3 standards for 10BASE-T, 10BASE-Te, 100BASE-TX, and 1000BASE-T.
The F104S8A is available as a companion device to the following QorIQ® Communications Processors:
Part Number | Description | Operating Temperature (°C) | Package Type | How to Order |
---|---|---|---|---|
F104S8A | QSGMII PHY Standard Temperature | 0 - 125 | 12x12, QFN, 138-pin, 0.65mm pin pitch | Contact your local sales representative or contact us |
F104X8A | QSGMII PHY Extended Temperature | -40 - 125 | 12x12, QFN, 138-pin, 0.65mm pin pitch |