Application Note (1)
Data Sheet (1)
-
A5M34TG040-TC 3300-3670 MHz, 31 dB, 10.7 W Avg Data Sheet[A5M34TG040-TC]
The A5M34TG040-TC is a fully integrated Doherty power amplifier module designed for wireless infrastructure applications that demand high performance in the smallest footprint. Ideal for applications in massive MIMO systems, outdoor small cells and low power remote radio heads. The field−proven LDMOS and GaN power amplifiers are designed for TDD LTE and 5G systems.
Typical LTE Performance: Pout = 10.7 W Avg., VDC1 = VDP1 = 5 Vdc, VDC2 = VDP2 = 48 Vdc, 1 × 20 MHz LTE, Input Signal PAR = 8 dB @ 0.01% Probability on CCDF. (1)
| Carrier Center Frequency | Gain (dB) | ACPR (dBc) | PAE (%) |
| 3310 MHz | 31.2 | –30.7 | 42.1 |
| 3500 MHz | 31.0 | –30.8 | 46.0 |
| 3660 MHz | 30.7 | –31.4 | 48.0 |
1. All data measured with device soldered in NXP reference circuit.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.