The following LDMOS Model Library releases have been archived
and are available only from this page.
When using these libraries be advised that Application Support is not available for archived versions of LDMOS Model Libraries. |
This version of the LDMOS Model Library (1.5.0601 Release) is available for Agilent® EEsof®'s ADS® v1.5 (UNIX and PC) nonlinear circuit simulator. The LDMOS Model Library is available for all major computer platforms.
The Motorola Electro Thermal (MET) model for RF LDMOS transistors is a nonlinear model that for the first time examines both electrical and thermal phenomena and can account for dynamic self–heating effects of device performance. It is specifically tailored to model high power RF LDMOS transistors used in base station, HDTV digital broadcast, and land mobile radio applications. Implemented in the Agilent EEsof EDA Advanced Design System (ADS V1.5), the MET LDMOS model is capable of performing small–signal, large–signal, harmonic–balance, noise and transient simulations. Because of its ability to simulate self–heating effects, the MET model is more accurate than existing models, enabling circuit designers to predict prototype performance more accurately and reduce design cycle time. For ADS users: The MET LDMOS model is available as compiled object code for all major computer platforms. The object code is provided so your user defined models can easily be linked with ours to create a new Agilent EEsof ADS harmonic balance simulator. An Agilent ADS harmonic balance simulator executable and the object code is available for all major computer platforms including Microsoft® Windows® 95, Windows 98, Windows 2000 and Windows NT® 4.0, Solaris® 2.6 and HP-UX® 10.2. Note: The Root model is an Agilent EEsof's proprietary model. It is a table based model and does not account for self–heating effects. The Root model is available in Agilent EEsof's ADS only. Agilent's ADS supports all major computing platforms including Microsoft Windows 95, 98, 2000 and Windows NT 4.0, Solaris 2.6 and HP–UX 10.2. The LDMOS Model Library is implemented in ADS by means of a custom palette. This release of the MET LDMOS model is v1.5.0601. Refer to the MET LDMOS Known Problems file for more details on known limitations of the model. Refer to the MET LDMOS Documentation pdf file for more details on the MET LDMOS model. Refer to the LDMOS_Model_Library table to download all the necessary library files for ADS circuit simulators in the various platforms. Refer to the LDMOS_Model_Validation table to download pdf files with large signal model validation plots and example ADS project file. |
LDMOS Model Availability |
The following table contains a list of Motorola's LDMOS products
and their availability in the LDMOS Model Library. |
Product Availability | LDMOS Products Currently Supported in LDMOS Model Library with an MET Model |
LDMOS Products Currently Supported in LDMOS Model
Library with a Root Model |
LDMOS Products Soon to be Available in LDMOS Model Library |
In Production |
MRF182, MRF182S, MRF183, MRF183S, MRF185, MRF9045, MRF9045S, MRF9060, MRF9060S, MRF9060SR1, MRF9085, MRF9085S, MRF9180, MRF9180S, MRF18060A, MRF18060AS, MRF18060B, MRF18060BS, MRF18090A, MRF18090AS, MRF18090B, MRF18090BS, MRF19030, MRF19030S, MRF19045, MRF19045S, MRF19060, MRF19060S, MRF19085, MRF19085S, MRF19090, MRF19090S, MRF19120, MRF19120S, MRF19125, MRF19125S, MRF21010, MRF21030, MRF21030S, MRF21045, MRF21045S, MRF21060, MRF21090, MRF21090S, MRF21120, MRF21120S, MRF21125, MRF21125S, MRF21180, MRF21180S |
MRF182, MRF182S, MRF183, MRF183S, MRF184, MRF184S, MRF185, MRF186, MRF187, MRF187S, MRF281SR1, MRF281ZR1, MRF282SR1, MRF282ZR1, MRF284, MRF284SR1, MRF6522-5R1, MRF6522-10R1, MRF6525-5R1, MRF6525-10R1, MRF9045, MRF9045S, MRF9045MR1, MRF9060, MRF9060S, MRF9060SR1, MRF9080, MRF9080S, MRF9085, MRF9085S, MRF9180, MRF9180S, MRF18060A, MRF18060AS, MRF18060B, MRF18060BS, MRF18090A, MRF18090AS, MRF18090B, MRF18090BS, MRF19030, MRF19030S, MRF19045, MRF19045S, MRF19060, MRF19060S, MRF19085, MRF19085S, MRF19090, MRF19090S, MRF19120, MRF19120S, MRF19125, MRF19125S, MRF21010, MRF21030, MRF21030S, MRF21045, MRF21045S, MRF21060, MRF21085, MRF21085S, MRF21090, MRF21090S, MRF21120, MRF21120S, MRF21125, MRF21125S, MRF21180, MRF21180S |
MRF9120, MRF9120S |
Preproduction |
MRF18085A, MRF18085AS, MRF18085B, MRF18085BS |
MRF286, MRF286S, MRF18085A, MRF18085AS, MRF18085B, MRF18085BS |
MRF9030MR1, MRF9060MR1 |
LDMOS Model Library Files |
The following table contains all the necessary LDMOS Model
Library files for ADS v1.5. For each computer platform there is a Java™ installer
program. Refer to the library readme file
for directions on using the Java installer. Release 1.5.0601
replaces the previous LDMOS Model Library files (release 1.5.0401).
Note2: The Java Installer has some defects for Windows versions 95 and 98. Please refer to the special section within the Troubleshooting ADS Installation document. For this release, we tried to eliminate most of the installation problems encountered in past releases; however, if you continue to have problems please consult the troubleshooting document. |
File Description | Java
Installer
To properly download file, RCLICK link and select "Save Link/Target As.." |
ADS 1.5 Library and Binary File Installation Instructions | Installation Instructions (PDF Format) |
Troubleshooting ADS installation problems. |
Troubleshooting ADS Installation (PDF Format) |
Solaris 2.6 Java Installer | MotADSLibExt_v0601_sun.bin |
HP-UX 10.20 Java Installer | MotADSLibExt_v0601_hp.bin |
Windows 95/98/NT4.0 Java Installer | MotADSLibExt_v0601_win.exe |
LDMOS Model Validation and Example ADS Project |
The following list contains various files with large signal model validation using the MET and the Root models. The large signal model validations were performed using a loadpull measurement system. |
10MM_200UM_VALIDATION PDF file with validation plots of a 10 mm device used in the MRF18090A, MRF18090AS, MRF18090B, MRF18090BS, MRF19090, MRF19090S, MRF18060A, MRF18060AS, MRF18060B, MRF18060BS, MRF19060, MRF19060S and MRF21060. |
19P8MM_300UM_VALIDATION PDF file with validation plots of a 19.8 mm device used in the MRF18085A, MRF18085AS, MRF18085B, MRF18085BS, MRF19085, MRF19085S, MRF19045, MRF19045S, MRF21045, MRF21045S and the MRF21125. |
MRF183_VALIDATION PDF file with validation plots of the MRF183 product using the MET LDMOS Model. |
HV1_DEVICE18 PDF file with validation plots of a 5 mm device used in the MRF181SR1, MRF181ZR1, MRF182, MRF182S, MRF183, MRF183S and MRF185 products using the Root Model. |
HV2_DEVICE09 PDF file with validation plots of a 5 mm device used in the MRF184, MRF184S, MRF186, MRF187, MRF6522-5R1, MRF6522-10R1, MRF6525-5R1 and MRF6525-10R1 products using the Root Model. |
HV3C1_DEVICE7 PDF file with validation plots of a 5 mm device used in the MRF281SR1, MRF281ZR1, MRF282SR1 and MRF282ZR1 products using the Root Model. |
HV3G_DEVICE3 PDF file with validation plots of a 2.8 mm device used in the MRF284, MRF284SR1, MRF286 and MRF286S products using the Root Model. |
Agilent ADS v1.5 (UNIX and PC) Example Project To properly download file, RCLICK link and select "Save Link/Target As.." See Read-Me First File below. |
Read-Me File : Use Instructions for ADS v1.5 customer project file. |
This site requires Adobe Acrobat Reader to view our linked data files.
|