Sensor Toolbox Development Platform for MPL3115A2 Pressure/Altimeter Sensor

Click image to open expanded view

Product Details

Features

FRDMKL25-P3115

    Demonstration Kit (FRDMSTBC-P3115 Sensor Shield Development Board and FRDM-KL25Z Board):

  • Enables an ‘Out of the box’ demo using the Sensor Toolbox – CE software
  • Enables quick and easy visualization of sensor data and results

FRDMSTBC-P3115

    Sensor Shield Development Board:

  • Compatible with Arduino® and most NXP® FRDM development boards
  • Enables detailed sensor evaluation and development using the Sensor Toolbox – CE software
  • Allows Register level analysis, computation of key sensor parameters like Current Consumption, debugging communication protocols like I²C and SPI, data logging etc.

BRKTSTBC-P3115

    Breakout board:

  • Small form factor with the same design as the FRDMSTBC-P3115
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

Buy Options

FRDMSTBC-P3115-Image

Click to expand

FRDMSTBC-P3115
Active

Freedom Sensor Shield Board for the MPL3115. FRDM board, Sensor Toolbox, and ISF compatible.

Order from distributors
FRDMKL25-P3115-Image

Click to expand

FRDMKL25-P3115
No Longer Manufactured

Kit containing the FRDM-KL25Z and the FRDMSTBC-P3115 boards.

BRKTSTBC-P3115-Image

Click to expand

BRKTSTBC-P3115
No Longer Manufactured

Sensor Breakout Board for the MPL3115 with FRDMSTBC-P3115 design.

Support

What do you need help with?