Low-Voltage, Full-Bridge DC-DC Switch Mode Power Supply Tower System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Power Management

  • Power topology full-bridge DC-DC converter with synchronous rectification
  • Power supply input voltage input of 20-30 V DC, output voltage 5 V and load up to 8 A
  • Input power supply reverse polarity protection circuitry
  • Input and output voltage sensing with under and over voltage protection
  • Primary current sensing for average and peak current control implementation
  • Transformer primary current sensing with overload and short circuit protection
  • Full-bridge MOSFET driver to driver primary full bridge MOSFETs
  • Half-bridge MOSFET driver for synchronous MOSFET driving
  • Dynamic/transient load circuit to test digital control loop performance on transient load

Buy Options

TWR-SMPS-LVFB-Image

Click to expand

  • $286.35 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?