Evaluation Kit - 33879,Configurable Octal Serial Switch

Roll over image to zoom in

Product Details

Supported Devices

Power Drivers

Configurable Switches

Battery Management

Battery Cell Controllers

Features

Key Features

  • RDS(ON) of 0.75 Ohms at 25 °C typical
  • Short-circuit detect and current limit with automatic retry
  • Independent over-temperature protection

Power Management

  • Designed to operate 5.5 V ≤ VPWR ≤ 27.5 V
  • 16-bit SPI for control and fault reporting, 3.3 V / 5.0 V compatible
  • Outputs are current limited (0.6 A to 1.2 A) to drive incandescent lamps
  • Output voltage clamp, + 45 V (low side) and - 20 V (high side) during inductive switching
  • Internal reverse battery protection on VPWR
  • Loss of ground or supply will not energize loads or damage IC
  • Maximum 5.0 µA IPWR standby current at 13 V VPWR

Components

  • On/Off control of open load detect current (LED application)

Buy Options

FRDM-33879A-EVB-Image

Click to expand

FRDM-33879A-EVB
Active

Freedom Expansion Kit - MC33879, Configurable Octal Serial Switch W/ Open Load Detect.

$136.62 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?