FRDM Platform for HB2001, 10 A H-Bridge, Programmable Brushed DC Motor Driver

Roll over image to zoom in

Supported Devices

Power Drivers

BLDC, H-Bridge, Stepper

Features

Power Management

  • Built-in a voltage regulator to supply logic level circuitry
  • Built-in reverse battery protection

Debug

  • Test points to allow probing of signals

General Specifications

  • Motor control with direction and speed/torque control
  • Transient voltage suppressor to handle system level transients
  • Real-time current monitoring to implement closed loop control
  • Compatible with NXP’s FRDM-KL25Z Platform
  • LEDs to indicate the supply status and direction of motor
  • Low ESR capacitor to reduce ripple in the power supply
  • Transient voltage suppressor to handle system level transients

Buy Options

FRDM-HB2001-EVM-Image

Click to expand

FRDM-HB2001-EVM
Active

Freedom Expansion Board - HB2001, 10 A H-bridge, Programmable Brushed DC Motor Driver.

$166.75 USD
In Stock :6
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?