10 A H-Bridge SPI Programmable Brushed DC Motor Driver Freedom Board

Roll over image to zoom in

Supported Devices

Power Drivers

BLDC, H-Bridge, Stepper

Features

Key Features

  • Motor control with direction and speed/torque control
  • Real-time current monitoring to implement closed loop control

Connectivity

  • Compatible with NXP's FRDM-KL25Z Platform

User Components

  • LEDs to indicate the supply status and direction of the motor

Test Points

  • Test points to allow probing of signals

Power Management

  • Transient voltage suppressor to handle system level transients
  • Built-in reverse battery protection
  • Built-in the voltage regulator to supply logic level circuitry
  • Transient voltage suppressor to handle system level transients
  • Low ESR capacitors to reduce ripple in the power supply

Buy Options

FRDM-HB2001FEVM-Image

Click to expand

FRDM-HB2001FEVM
Active

Freedom Expansion board, HB2001,10 A H-Bridge, Programmable Brushed DC Motor Driver.

$124.20 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.