Sensor Toolbox Development Boards for MMA845xQ 3-Axis Digital Accelerometer

FRDMSTBC-A8451
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Demonstration Kits

  • Enables 'Out of the box' demos and evaluation using the Sensor Toolbox - CE
    • Graph Visualization, Register level analysis, real-time interrupt evaluation, and data logging for the MMA8451 sensor
  • Enables embedded sensor project development using IoT Sensing SDK
    • Example projects for the onboard MMA8451 sensor such as interrupt, polling, and FIFO based streaming
    • Algorithms such as Pedometer using MMA8451Q

Sensor Shield Board

  • Compatible with Arduino® and most NXP Freedom development boards
  • Allows evaluation of current consumption and pin voltage characteristics

Breakout board

  • Small form factor with the same design as the FRDMSTBC-A8451
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1-5 of 9 design files

Show All

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?