MP-A11 Fixed Frequency Transmitter 22 Watt Capability Reference Design

Roll over image to zoom in

Block Diagram

Fixed Frequency Transmitter

WCT-15W1CFFPD Block Diagram

Supported Devices

Power Management

Wireless Power

Interfaces

USB PD-PHY and CC-Logic

Features

Device

  • MWCT101x

Memory

  • 64 kB/96 kB/256 kB

Wireless Power Standard

  • Qi 1.2.4

Power Profile

  • 22 W, compatible with EPP 1 5W

Transmitter Type

  • MP-A11 (all types supported)

Operating Frequency

  • 125 ± 5 kHZ for Qi devices with 6 Hz accuracy

Safety

  • Foreign object detection

Efficiency

  • 75%

Functionality

  • Compliant with the Qi v1.2.4 specification
  • WPC MP-A11 topology (introduced by NXP)
  • Compatible with industrial and consumer extended power profile (EPP) - 15 W
  • Fixed frequency, cost-optimized consumer design
  • Greater than 70% transfer efficiency
  • Integrated digital demodulation on-chip
  • Q-Factor and robust power loss foreign object detection (FOD)
  • Supports I2C, UART, SPI, and CAN interfaces
  • Software-based solution provides maximum design freedom

Debugging

  • UART of JTAG interfaces

Buy Options

WCT-15W1CFFPD-Image

Click to expand

  • WCT-15W1CFFPD

  • MP-A11 Fixed Frequency Transmitter 22 Watt Capability Reference Design.

    • Availability: In Stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?