Time-Sensitive Networking Solution for Industrial IoT

Roll over image to zoom in

Block Diagram

Time-Sensitive Networking

LS1021A TSN Block Diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

K2x / KS2x USB

Interfaces

Automotive Ethernet Switches and Network Controllers

CAN with Flexible Data Rate

Features

LS1021A

  • The LS1021A processor is built on Layerscape architecture, the industry's first software-aware, core-agnostic networking architecture to offer unprecedented efficiency and scale.

K22

  • 100 MHz USB MCU family supports cost-sensitive applications requiring low power flexibility and processing efficiency.

SJA1105T

  • Offers a flexible solution for implementing modular and cost-optimized Electronic Control Units (ECUs) using Ethernet as the backbone for control applications.

TJA1052I

  • The TJA1052i is specifically targeted at Electric Vehicles (EV) and Hybrid Electric Vehicles (HEV), where galvanic isolation barriers are needed between the high- and low-voltage parts.

Functionality

  • Functionality
  • 802.1AS endpoint mode for TSN switch
  • Industrial IoT support for LS1028A – BLE click board
  • LS1028 Baremetal ENETC support
  • LS1028 ENETC Xenomai RTNET support

Debugging

  • K22 mbed interface using micro USB or JTAG

Buy Options

LS1021ATSN-PA-Image

Click to expand

LS1021ATSN-PA
Active

LS1021ATSN-PA.

$965.83 USD
In Stock :7
Order from distributors

Documentation

Quick reference to our documentation types

8 documents

Compact List

Fact Sheet (1)
User Guide (4)
White Paper (3)

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 15 software files

Show All

Note: For better experience, software downloads are recommended on desktop.