Release Note (1)
-
S32 Release Notes[RNS32SDKNFCSTACK]
NFC stack for automotive is a runtime software which implements the NFC protocol stack.
Near-field communication (NFC) is a set of communication protocols that enable two electronic devices, one of which is usually a portable device such as a smartphone, to establish communication by bringing them within 4 cm (1.6 in) of each other.
In the automotive context NFC can be used to exchange data (such as identification credentials) between an external device and the car.
Note: To see the software features close this window.
3 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types
Please wait while your secure files are loading.