CodeWarrior® Development Suite for Networked Applications

Enhance the success of your networked design by utilizing one of the suites from the CodeWarrior® Development Suites for Networked Applications. The following are the benefits you will gain from our networking-focused suites:

  • The development suites support multiple architectures including Power Architecture® technology, Arm® technology and StarCore® DSP cores.
  • Receive upgrades to newer software packages including complete additions to suites.
  • All suites offered on an annual basis – purchase for as long as you will need the tools.

We created the differing suites to address different roles within our customer’s companies including software developers (developer suite), board bring-up experts (specialist suite) and network architects (architect suite).

Notice: Contact your sales representative for special annual buy-out terms when you need to archive copies of the software.

CodeWarrior for Networked Comparison Table

Software Features Supported Families/Devices

Purchase Model/Evaluate

Configuration Tools
These software tools are unlicensed and will work even if you choose not to purchase any suite.
  • RCW-PBL Configuration
  • DDR Configuration
Armv7
  • Multicore Debugger for Armv7
  • Flash Programming for Armv7
  • GCC for Armv7 - Applications Compiler
  • GCC for Armv7 - Bare Metal
  • Debug any board
  • QorIQ® Layerscape 1020A and 1022A Dual-Core Processors
  • QorIQ Layerscape 1021A Dual-Core Communications Processor with LCD Controller
  • QorIQ Layerscape 1024A Dual-Core Communications Processor
Armv8
  • Multicore Debugger for Armv8
  • Flash Programming for Armv8
  • GCC for Armv8 - Applications Compiler
  • GCC for Armv8 - Bare Metal
  • Debug any board
  • QorIQ Layerscape 2084A and 2044A Multicore Communications Processors
  • QorIQ Layerscape 1046A and 1026A Multicore Communications Processors
  • QorIQ Layerscape 2080A and 2040A Multicore Communications Processors
  • QorIQ Layerscape 1043A and 1023A Multicore Communications Processors
  • QorIQ Layerscape 1012A Low Power Communication Processor
  • QorIQ Layerscape 1088A and 1048A Communications Processor
  • QorIQ Layerscape 2088A and 2048A Multicore Communications Processors
  • QorIQ Layerscape 1028A Industrial Applications Processor
  • QorIQ Layerscape LA1575 Programmable Wireless Platform
  • QorIQ Layerscape LX2160A Multicore Communications Processor
CodeWarrior Power Architecture Eclipse
  • Eclipse IDE
  • Flash programmer
  • Hardware diagnostics
  • Linux application debug
  • Bare-Board multicore debug
  • Integrated GCC Build Tools/Project Management
  • Linux Trace (Linux Based Software)
  • Linux Kernel Debug
  • CodeWarrior Build Tools
  • Trace (bare metal; selected cores only)
  • Performance analysis (selected cores only)
  • Works with CodeWarrior TAP, Gigabit TAP and USB TAP control probes
  • QorIQ Qonverge® Platform: Baseband Processor
  • PowerQUICC® II (82xx)
  • PowerQUICC® II Pro (83xx)
  • PowerQUICC® III (85xx)
  • QorIQ Processors Based on Field Proven Power Architecture Technology P-Series
  • QorIQ Processors Based on Power Architecture Technology T-Series
  • C29x Family of Crypto Coprocessors
CodeWarrior StarCore® SC3850 Eclipse
  • Feature rich Eclipse-based IDE
  • High-performance C/C++ compiler
  • Multicore debugger with multicore run-control commands
  • Extensive software analysis tools, including profiling and trace tools
  • Royalty-free SmartDSP OS with extensive driver support
  • Instruction set simulator (ISS) and performance accurate (PACC) simulators with both batch and IDE launch modes
  • QorIQ Qonverge® BSC9131 Single-core Processor and Single-core DSP
  • QorIQ Qonverge BSC9132 Dual-core Processor and Dual-core DSP
CodeWarrior StarCore SC3900FP Eclipse
  • Feature rich Eclipse-based IDE
  • High-performance C/C++ compiler
  • Multicore debugger with multicore run-control commands
  • Extensive software analysis tools, including profiling and trace tools
  • Royalty-free SmartDSP OS with extensive driver support
  • Instruction set simulator (ISS) and performance accurate (PACC) simulators with both batch and IDE launch modes
  • QorIQ B4860 Baseband Processor
CodeWarrior StarCore MSC71xx and MSC81xx
  • Integrated Development Environment (IDE)
  • Full-Featured Debugger
  • Simulators
  • Build Tools
    • ANSI C/C++ Compatible
    • StarCore ABI Compliant
  • Performance Analysis
  • Cost-Efficient 16-bit DSP with DDR Controller and 10/100 Mbps Ethernet MAC
  • Quad Core 16-bit DSP with Ethernet
  • TCOP and VCOP
CodeWarrior Power Architecture for MPC8xx, MPC7xxx, and most MPC8xxx PowerQUICC processors
  • Classic IDE
  • Flash programmer
  • Bare-board multicore debug
  • Uboot (and other boot loaders) debug support
  • Highly efficient C/C++ compiler with cutting-edge optimization technology for fast, compact code
  • Browser support in the debugger
  • Integrated hardware diagnostics for board level testing
  • Integrated source-code navigation
  • Source files can be modified while debugging
  • Stack crawl and local variables view
  • Hardware and software breakpoints
  • PowerQUICC® II (82xx)
  • PowerQUICC II Pro (83xx)
  • PowerQUICC III (85xx)
  • QorIQ Processors Based on Field Proven Power Architecture Technology P-Series
CodeWarrior Developer Analysis and Debug Tools
CodeWarrior Specialist Tools Pack
  • DDR Validation Tool
  • Debug Print
  • General Purpose Program Arm Trace