NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Interfaces
    • I2C, SPI, I3C Interface Devices
    • In-Vehicle Network
    • CAN Transceivers
    • Ethernet
    • FlexRay Transceivers
    • Automotive LIN Solutions
    • LCD Drivers
    • PCI Express
    • UARTs
    • USB Interfaces
    • Multi-Switch Detection Interface
    • High-Speed Multiplexer
    • High-Speed SerDes
    • High-Speed Signal Conditioners
    • Driver Assistance Transceivers
    • Other Interfaces
  • USB Interfaces
    • CBTL02043A; CBTL02043B
    • PTN3222
    • PTN36001HX
    • PTN36043x
    • PTN36241B
    • PTN36241G
    • PTN5110
    • PTN5150
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
      • I2C, SPI, I3C Interface Devices
      • In-Vehicle Network
      • CAN Transceivers
      • Ethernet
      • FlexRay Transceivers
      • Automotive LIN Solutions
      • LCD Drivers
      • PCI Express
      • UARTs
      • USB Interfaces
      • Multi-Switch Detection Interface
      • High-Speed Multiplexer
      • High-Speed SerDes
      • High-Speed Signal Conditioners
      • Driver Assistance Transceivers
      • Other Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

USB Interfaces

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

Delivering data rates up to 10 Gbit/s and up to 100 W of power, USB Type-C offers a connector that’s tailored for emerging product designs. Offering rich interface capabilities with “alternate mode” support. It also enables fully reversible plug orientation and cable direction, making USB Type-C far more convenient for consumers and helping deliver a true plug-and-play experience.

  • High Speed USB
  • USB Redrivers
  • USB PD-PHY
  • Load Switches
  • Hardware
  • Design Resources
  • Additional Documents
 Product selector Cross Reference

Choosing the right product just got easier. View all product finder tools.

High-Speed USB Signal Switches

CBTL02043ABQ

Two differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI express generation 3, or other high-speed serial interface applications.

CBTL02043BBQ

Two differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI express generation 3, or other high-speed serial interface applications.

PTN3222 Family - Robust eUSB2 to USB2 Repeaters

The highly integrated and high performance PTN3222 family annex two new devices supporting specific SoC and 1.2 V on the control I/Os (reset and I²C lines).

Try them out today

USB Redrivers - Signal Conditioners

PTN3222new

eUSB2 to USB2 redriver device that enables advanced SoC on the latest process geometries to interface with traditional USB2 applications over long PCB traces.

PTN36043A

Low power 2 differential channel 2 to 1 active multiplex/demultiplexer switch with integrated superspeed USB 3.1 Gen 1 redriver IC.

PTN36001HX

Low power superspeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance for mobile applications.

PTN36241GHX

Low power superspeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance for mobile applications.

PTN36241B

Superspeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance.

USB PD-PHY and CC-Logic Controllers

PTN5110

Single-port TCPC-compliant USB power delivery (PD) PHY IC that implements Type-C configuration channel (CC) interface and USB PD physical layer functions to a Type-C port manager (TCPM) that handles PD policy management. It is designed to comply with USB PD, Type-C and TCPC specifications.

PTN5150AHX

Low power CC Logic chip supporting the USB Type-C connector application with configuration channel (CC) control logic detection and indication functions enabling USB Type-C connector to be used in both host and device ends of the Type-C cable.

48 V Type-C CC and SBU Protection IC for USB-PD EPR Applications

The NX48P0407 can protect the short-to-VBUS damage on Type-C CC and SBU pins by ultrafast response of OVP and ESD protection of IEC 61000-4-2 as well as surge protection up to +80 V.

Learn more

Load Switches

NX48P0407

48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR.

NX20P5090

5.0 A uni-directional power switch for USB PD, designed to automatically isolate the power switch terminals when a fault condition occurs.

NX20P3483UK

USB PD and Type-C high-voltage sink/source combo switch with overvoltage protection and reverse current protection features.

NX5P3363

Precision adjustable current-limited power switch designed for USB PD application.

NX30P6093

8 A I2C controlled overvoltage protection load switch for USB Type-C and PD applications.

NX30P6093A

5.6 A I2C controlled overvoltage protection load switch with OTG for USB Type-C and PD applications.

NX20P0408

USB D+/D- high-voltage IC, single chip USB data lines protection solution.

NX20P0407

USB Type C-CC and SBU high voltage protection IC.

Evaluation Boards and Reference Designs

NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.

  • Explore Hardware

Discover USB Type-C Applications

Power Adapters and Chargers

Start Developing with NXP USB Interfaces

Need to add a USB Type-C connector to your product?

Training

Discover our “ready to play” hardware and SDK library.

NXP USB Type-C Shield Board

How-to

Learn how to set up a USB Type-C shield board.

USB Type-C Video Vault

Video

Check out our collection of short videos about USB Type-C.

Complete End-to-End Type-C PD Fast Charging Solution

Video

NXP's fast charging solution has opened the doors for truly fast, cool and safe battery charging.

USB Type-C Shield Board Gen 2

Video

NXP's Generation 2.0 USB Type-C shield board convenes MCUXpresso SDK and USB Power Delivery Stack allowing connectivity with Kinetis® K-Series, i.MX RT Development Platform and LPC Development Platform.

End-to-End Secure USB Type-C Solution

Video

Introduction to the offerings of our end-to-end secure USB Type-C portfolio. (3:08 min)

The USB Type-C Connector Standard

Video

Learn about our full Type-C ecosystem. (3:27 min)

Additional Documents

Type-C End-to-End Fast Charging Solution

Our portfolio of USB Type-C application products offers entire software support for our proven, end-to-end solution for safe and seamless charging, from PD PPS adapters to fast chargers.

Read the fact sheet

Paving the Way for USB Type-C Connectors

The universal serial bus is a successful interface technology.

Read the white paper

Solutions Around the Core – Analog, Interfaces and NFC

Discover other solutions that we offer for your designs.

Read the brochure

Secure Information

Access Secure Information About Our Products

Sign in to access authorized secure information. Learn more about secure access rights.

Sign in and get access

Secure Information

Authorized For:.

Authorized Products

Product Status Authorized For

Important: After email verification refresh this page.

Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.

Note: Your application will be reviewed individually by NXP.

Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.

Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.

We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.

Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.

Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.

There is no information to display.

Documentation

Find secure documentation according to your access role.

SEE DOCUMENTS

Training

Find secure training according to your access role.

SEE TRAININGS
Did you know? NXP now offers sales resources at the product level, along with not yet released (
NON-DISCLOSED
) products for you to get ahead start with your customers.

Access Request

500 characters remaining.

*Describe the justification for your access request for the approver.

NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2020 NXP Semiconductors. All rights reserved.