eUSB2 to USB2 Redriver

Click image to open expanded view

Block Diagram

Choose a diagram:

eUSB2 to USB2 Redriver

PTN3222CUK - Block Diagram

PTN3222CUK Applications Block Diagram

PTN3222CUK - Applications Block Diagram

Features

Multiple Packages

  • WLCSP: 1.55 mm x 1.18 mm x 0.455 mm body, 0.35 mm pitch
  • QFN12: 1.75 mm x 2.2 mm, 0.4 mm pitch

Highly Configurable

  • eUSB2
    • HS RX Control
      • Squelch detection threshold from 50 mV to 95 mV
      • Equalization gain from 0 dB to 4 dB
    • HS TX Control
      • Output signal swing from 180 mV to 240 mV
      • De-emphasis level from 0 dB to 3 dB
  • USB2
    • HS RX Control 1
      • Squelch detection threshold from 65 mV to 115 mV
      • Equalization gain from 0 dB to 4 dB
    • HS TX Control 1
      • De-emphasis level from 0 to 0.8*UI
      • De-emphasis level from 0 dB to 6 dB
    • HS TX Control 2
      • Rise/fall time from 4 ns to 20 ns
      • USB2 HS TX rise/fall time from 300 ps to 900 ps

Robust Features

  • USB2 data pins tolerate 5.5 V (DC) for 24 hours
  • USB2 data pins withstand short to GND for 24 hours
  • USB2 data pins withstand collision on DP/DN pins due to faulty USB devices
  • GPIOs and high-speed data pins are backpower safe
  • ESD HBM 2 kV CDM 500 V

Comparison Table

Device Package Status I/O VDD(*1) Comments
PTN3222EUK WLCSP12 Production 1.2 V General market
PTN3222DHN PQFN12(*2) Production 1.8 V Automotive
PTN3222HUK WLCSP12 Production 1.8 V General market and Qualcomm platforms
PTN3222HM QFN12 Production 1.8 V General Market

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (1)
Data Sheet (6)
Fact Sheet (1)
Package Information (2)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?