USB 3.2 and DisplayPort Linear Redriver

Click image to open expanded view

Block Diagram

PTN37011

PTN37011 Block Diagram

Features

Flexible Multiprotocol Linear Redriver

  • Three signal-combination modes:
    • Mode 0: Deep power-saving
    • Mode 1: USB 3.2 Gen1 x1 / Gen2 x1
    • Mode 2: USB 3.2 + DP 2-lane + AUX snooping
    • Mode 3: DP 4-lane + AUX snooping

USB 3.2 / DisplayPort Support

  • USB 3.2 Gen1 x1
  • USB 3.2 Gen2 ×1: 5 Gbit/s and 10 Gbit/s
  • Implement controlled power on/off to align to the latest USB 3.2 specification and computing-platform capabilities
  • Automatic receiver‑termination detection
  • I²C‑register–based flat gain, peaking gain and output linearity controls:
    • Flat gain: +1 dB, 0 dB and –1 dB
    • Peaking gain: 12 dB at 5 GHz
    • Output linearity control: 600 mVppd, 700 mVppd and 800 mVppd

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Support

What do you need help with?