MIMXRT798SGAWBR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMXRT798SGAWBRLast Revision (GMT):
Friday, 06 February 2026, 07:34:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT798SGAWBRSOT2213-1WLCSP25625.713540 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 656 070192025-11-11B1 / Unlimited26040 sec.Not ApplicableNot ApplicableNot Applicable3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieDie SubstrateInorganic Silicon compoundsProprietary Material-Other inorganic silicon compounds0.3150582.0000001.225260
Inorganic Silicon compoundsSilicon7440-21-315.43782898.00000060.037740
Subtotal15.752886100.000000061.263000
Protective CoatingAcrylatesOther acrylates0.26820327.7700001.043041
Epoxy ResinsOther Epoxy resins0.16128916.7000000.627252
Inorganic Silicon compoundsSilicon dioxide7631-86-90.53215655.1000002.069556
Inorganic compoundsCarbon Black1333-86-40.0037670.3900000.014648
Inorganic compoundsChlorine, atomic22537-15-10.0003860.0400000.001502
Subtotal0.965801100.00000003.756000
Redistribution Metal 1Copper and its compoundsCopper, metal7440-50-80.47318599.9900001.840216
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000470.0100000.000184
Subtotal0.473232100.00000001.840400
Redistribution Metal 2Copper and its compoundsCopper, metal7440-50-80.84622599.9900003.290971
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000850.0100000.000329
Subtotal0.846310100.00000003.291300
Resistive LayerMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000810.0100000.000315
PolymersKaptone60842-76-40.80848199.9900003.144186
Subtotal0.808562100.00000003.144500
Solder BallBismuth and its compoundsBismuth, metal7440-69-90.1232091.9501000.479159
Copper and its compoundsCopper, metal7440-50-80.0308010.4875000.119784
Germanium and its compoundsGermanium7440-56-40.0005880.0093000.002285
Nickel and its compoundsNickel, metal7440-02-00.0030770.0487000.011966
Silver and its compoundsSilver, metal7440-22-40.2464183.9002000.958318
Tin and its compoundsTin, metal7440-31-55.91398393.60420022.999488
Subtotal6.318074100.000000024.571000
Sputter 1Copper and its compoundsCopper, metal7440-50-80.00971779.8928000.037789
Titanium and its compoundsTitanium, metal7440-32-60.00244620.1072000.009511
Subtotal0.012162100.00000000.047300
Sputter 2Copper and its compoundsCopper, metal7440-50-80.01887979.8928000.073421
Titanium and its compoundsTitanium, metal7440-32-60.00475120.1072000.018478
Subtotal0.023631100.00000000.091900
Sputter 3Copper and its compoundsCopper, metal7440-50-80.02111879.8928000.082130
Titanium and its compoundsTitanium, metal7440-32-60.00531520.1072000.020670
Subtotal0.026433100.00000000.102800
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.48640099.9900001.891611
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000490.0100000.000189
Subtotal0.486449100.00000001.891800
Total25.713540100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMXRT798SGAWBR
Product content declaration of MIMXRT798SGAWBR
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 07:34:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
半导体芯片
Semiconductor Die
模具基板
Die Substrate
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

电气再分配
Redistribution Metal 1
OOOOOOOOOO

电气再分配
Redistribution Metal 2
OOOOOOOOOO

电阻层
Resistive Layer
OOOOOOOOOO

焊锡球
Solder Ball
OOOOOOOOOO

溅射
Sputter 1
OOOOOOOOOO

溅射
Sputter 2
OOOOOOOOOO

溅射
Sputter 3
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMXRT798SGAWBRLast Revision (GMT):
Friday, 06 February 2026, 07:34:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieDIETest Report
30 Jan 2026
Test Report
30 Jan 2026
Test Report
30 Jan 2026
Test Report
30 Jan 2026
HNR-300Test Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
Test Report
16 May 2025
LC86RTest Report
21 Mar 2025
Test Report
21 Mar 2025
Test Report
21 Mar 2025
Test Report
21 Mar 2025
SOLDER BALLTest Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
UBM_RDL CUTest Report
13 May 2025
Test Report
13 May 2025
Test Report
13 May 2025
Test Report
13 May 2025
UBM_RDL CU PLATINGTest Report
4 Mar 2025
Test Report
4 Mar 2025
Test Report
4 Mar 2025
Test Report
4 Mar 2025
UBM_RDL TITest Report
25 Jul 2025
Test Report
25 Jul 2025
Test Report
25 Jul 2025
Test Report
25 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.