Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Roll over image to zoom in

Block Diagram

KEA/C9KEA Main Features

3 Phases Sensorless BLDC Motor Control Block Diagram

Features

Performance

  • Up to 48 MHz Arm Cortex M0+ core
  • Single-cycle 32-bit x 32-bit multiplier

Memory

  • Up to 128K embedded flash
  • Up to 256 B EEPROM
  • Up to 16K RAM

Clocks

  • External Oscillator (OSC)
  • Internal Clock Source (ICS)

System functions

  • Power management module (PMC) with three power modes: Run, Wait, Stop
  • Low-voltage detection (LVD) with reset or interrupt, selectable trip points
  • Watchdog with independent clock source (WDOG)
  • Programmable cyclic redundancy check module (CRC)
  • Serial wire debug interface (SWD)
  • Aliased SRAM bitband region (BITBAND)
  • Bit manipulation engine (BME)

Communication interfaces

  • Up to two SPI modules
  • Up to three UART modules
  • Up to two IIC modules
  • Up to one CAN module

Multiple Timers

  • One 6-channel FlexTimer/PWM (FTM)
  • Up to two 2-channel FlexTimer/PWM (FTM)
  • One 2-channel periodic interrupt timer (PIT)
  • One pulse width timer (PWT)
  • One real-time clock (RTC)

Analog modules

  • One 16-channel 12-bit SAR ADC with internal bandgap reference channel, operation in Stop mode, optional hardware trigger (ADC)
  • Two analog comparators containing a 6-bit DAC and programmable reference input (ACMP)

Part numbers include: S9KEAZ128ACLH, S9KEAZ128ACLK, S9KEAZ128AMLH, S9KEAZ128AMLK, S9KEAZ128AVLH, S9KEAZ128AVLK, S9KEAZ64ACLH, S9KEAZ64ACLK, S9KEAZ64AMLH, S9KEAZ64AMLK, S9KEAZ64AVLH, S9KEAZ64AVLK, S9KEAZN16ACLC, S9KEAZN16ACLH, S9KEAZN16AMLC, S9KEAZN16AMLH, S9KEAZN32ACLC, S9KEAZN32ACLH, S9KEAZN32AMLC, S9KEAZN32AMLH, S9KEAZN32AVLC, S9KEAZN64ACLC, S9KEAZN64ACLH, S9KEAZN64AMLC, S9KEAZN64AMLH, S9KEAZN8ACFK, S9KEAZN8ACTG, S9KEAZN8AMFK, S9KEAZN8AMTG, S9KEAZN8AVTG.

Family Comparison Table

Device Flash RAM EEPROM Freq MSCAN SCI SPI ADC Flex-Timer IIC GPIO Packages
KEAZN8 8K 1K Emulated 48MHz 0 1 1 12ch 12bit 6ch+2ch 16bit 1 Up to 22 16 TSSOP/24 QFN
KEAZN16 16K 2K 256B 40MHz 0 3 2 16c12b 6ch+2ch+2ch 16bit 2 Up to 57 32/64 LQFP
KEAZN32 32K 4K 256B 40MHz 0 3 2 16c12b 6ch+2ch+2ch 16bit 2 Up to 57 32/64 LQFP
KEAZN64 64K 4K 256B 40MHz 0 3 2 16c12b 6ch+2ch+2ch 16bit 2 Up to 57 32/64 LQFP
KEAZ64 64K 8K Emulated 48MHz 1 3 2 16c12b 6ch+2ch+2ch 16bit 2 Up to 71 64/80 LQFP
KEAZ128 128K 16K Emulated 48MHz 1 3 2 16c12b 6ch+2ch+2ch 16bit 2 Up to 71 64/80 LQFP

Documentation

Quick reference to our documentation types.

1-5 of 28 documents

Show All

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings