T1040: QorIQ® T1040 and T1020 Multicore Communications Processors

Overview

Features

Features

QorIQ T1040/20 and T1042/22 Communication Processors

QorIQ T1040/20 and T1042/22 Communication Processors

QorIQ® T1 Family - Introduction

Video

Target Applications

Comparison Table

T1020 T1022 T1040 T1042 T2081
CPU2 e55002 e55004 e55004 e55004 e6500 (dual-threaded)
Core Frequency1200-1400MHz1200-1400MHz1200-1400MHz1200-1400MHz1500-1800MHz
DDR I/F1x DDR3L/4 to 1600MT/s1x DDR3L/4 to 1600MT/s1x DDR3L/4 to 1600MT/s1x DDR3L/4 to 1600MT/s1x DDR3/3L to 2133MT/s
Ethernet (with IEEE1588v2)8-Port GE Switch + 4x 1GE5x 1GE8-Port GE Switch + 4x 1GE5x 1GE2x 1/10GE + 6x 1GE
SERDES8 lanes (5GHz)8 lanes (5GHz)8 lanes (5GHz)8 lanes (5GHz)8 lanes (10GHz)
Package Pin Compatible

We recommend the following Quad Port Gigabit Copper EEE PHY

F104S8A F104X8A
Description QSGMII PHY Standard Temperature QSGMII PHY Extended Temperature
Operating Temperature (°C) 0 - 125 -40 - 125
Package Type 12x12, QFN, 138-pin, 0.65mm pin pitch 12x12, QFN, 138-pin, 0.65mm pin pitch
Read More Product Detail