LPC11U14FHN33
32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART; 2 SSPs

32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; 6 kB SRAM; USB device; USART; 2 SSPs



The LPC11U14FHN33 is a ARM Cortex-M0 based, low-cost 32-bit MCU, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC11U14FHN33 operates at CPU frequencies of up to 50 MHz. The peripheral complement of the LPC11U14FHN33 includes up to 32 kB of flash memory, 6 kB of SRAM data memory, a highly flexible and configurable Full Speed USB 2.0 device controller, one Fast-mode Plus I2C-bus interface, one RS-485/EIA-485 USART with support for synchronous mode and smart card interface, one SSP interface, four general purpose counter/timers, a 10-bit ADC, and up to 26 general purpose I/O pins.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fmax | maximum frequency | 50 | MHz | |||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [1] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [2] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 6 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 26 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s; Fast-mode Plus | 1 | |||
| Nperi | number of peripherals | UART | 1 | |||
| Nperi | number of peripherals | SPI | 2 | |||
| Nperi | number of peripherals | USB Device; full-speed | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit; 8 channels | 1 | |||
| Timers | ||||||
| Nperi | number of peripherals | WDT; Windowed Watchdog Timer | 1 | |||
| Nperi | number of peripherals | TIM | 4 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11U14FHN33/201 | LPC11U14FHN33/201, | 9352 950 91551 | Volume production | SOT865-3 (HVQFN32) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11U14FHN33/201 | LPC11U14FHN33/201, | LPC11U14FHN33/201 | Always Pb-free | 3 | 3 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
LPCXpresso Board for LPC11U14
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us