Entry-level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M3 Core

See product image

Product Details

Features

  • Arm Cortex-M3 processor, running at frequencies of up to 72 MHz
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • 8 kB on-chip flash programming memory
  • 4 kB SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • UART with fractional baud rate generation
  • SSP controller with FIFO and multi-protocol capabilities
  • I2C-bus interface supporting full I2C-bus specification and Fast-mode Plus
  • Up to 26 General Purpose I/O (GPIO) pins
  • Four general purpose counter/timers
  • Programmable WatchDog Timer (WDT)
  • System tick timer
  • Serial Wire Debug and Serial Wire Trace port
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I2C-bus pins in Fast-mode Plus
  • Integrated PMU (Power Management Unit)
  • Three reduced power modes: Sleep, Deep-Sleep, and Deep power-down
  • Single power supply (2.0 V to 3.6 V)
  • 10-bit ADC with input multiplexing among 8 pins
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • Clock output function with divider
  • Processor wake-up from Deep-sleep mode via a dedicated start logic
  • Brownout detect with four separate thresholds
  • Power-On Reset (POR)
  • Integrated oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz internal RC oscillator trimmed to 1 % accuracy
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • System PLL allows CPU operation up to the maximum CPU rate
  • Code Read Protection (CRP) with different security levels
  • Device serial number for identification

Target Applications

  • eMetering
  • Lighting
  • Alarm systems
  • White goods

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 31 documents

Compact List

Application Note (21)
Brochure (3)
Data Sheet (1)
Errata (2)
Package Information (1)
Supporting Information (1)
Training Presentation (1)
User Guide (1)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 48 software offerings

Show All

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

8 trainings

Show All

Support