Scalable Mainstream 32-bit Microcontroller (MCU) based on Arm® Cortex®-M3 Core

Click image to open expanded view

Product Details

Features

  • Arm Cortex-M3 processor, running at frequencies of up to 100 MHz
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • Up to 32 kB on-chip flash programming memory
  • Up to 8 kB of SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Eight channel General Purpose DMA controller (GPDMA)
  • Multilayer AHB matrix interconnect provides a separate bus for each AHB leader
  • Split APB bus allows high throughput with few stalls between the CPU and DMA
  • USB 2.0 full-speed device controller
  • Four UARTs with fractional baud rate generation
  • CAN 2.0B controller with one channel
  • SPI controller with synchronous, serial, full duplex communication
  • Two SSP controllers with FIFO and multi-protocol capabilities
  • Two I2C-bus interfaces supporting fast mode with a data rate of 400 kbit/s
  • 52 General Purpose I/O (GPIO) pins with configurable pull-up/down resistors
  • 12-bit Analog-to-Digital Converter (ADC) with conversion rates up to 200 kHz
  • Four general purpose timers/counters
  • One motor control PWM with support for three-phase motor control
  • Quadrature encoder interface that can monitor one external quadrature encoder
  • One standard PWM/timer block with external count input
  • Real-Time Clock (RTC)
  • WatchDog Timer (WDT)
  • Arm Cortex-M3 system tick timer, including an external clock input option
  • Standard JTAG test/debug interface. Boundary scan Description Language (BSDL) is not available for this device
  • Integrated PMU (Power Management Unit)
  • Four reduced power modes
  • Single 3.3 V power supply (2.4 V to 3.6 V)
  • One external interrupt input configurable as edge/level sensitive
  • Non-maskable Interrupt (NMI) input
  • Wakeup Interrupt Controller (WIC)
  • Processor wake-up from Power-down mode via any interrupt
  • Brownout detect with separate threshold for interrupt and forced reset
  • Power-On Reset (POR)
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 4 MHz internal RC oscillator trimmed to 1 % accuracy
  • PLL allows CPU operation up to the maximum CPU rate
  • USB PLL for added flexibility
  • Code Read Protection (CRP) with different security levels
  • Unique device serial number for identification purposes

Target Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods
  • Motor control

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 34 documents

Compact List

Application Note (25)
Brochure (2)
Data Sheet (1)
Errata (1)
Package Information (1)
Supporting Information (2)
Training Presentation (1)
User Guide (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 9 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

7 trainings

Show All