Radio Frequency (RF)
-
RF-ACTIVE-ANTENNA-SYSTEMS
Multi-chip modules, GaN discrete products, LNAs and ICs support the evolution of 5G mMIMO active antenna system requirements for cellular base stations.
The Integrated Small Cell (ISC) in many ways is a size, power, and cost-optimized version of the larger, traditional, all-in-one base stations. Integrated small cells are mostly used in densely populated urban areas , where coverage near the macro edges and providing enough capacity to high numbers of mobile users can be challenging. These “infill” small cells can be deployed on buildings and street lights and fixtures as well as on traditional cell towers. This smaller version gNode B allows for cost efficient deployment.
Integrated small cells are also a key technology for enabling private 5G enterprise and industrial networks, where 5G low latency features support manufacturing and factory automation and the 5G CBRS and industrial spectrum supports reliable connections in healthcare, retail, hospitality, aviation, and maritime use cases.
NXP’s Integrated Small Cell solutions resolve two major issues:
NXP’s Integrated Small Cell offers:
For the best experience customizing and interacting with diagrams, please use a larger screen or maximize your browser window.
Recommendations for:
4T4R Sub-6 GHz ISC
Select a block to see our recommendations.
Multi-chip modules, GaN discrete products, LNAs and ICs support the evolution of 5G mMIMO active antenna system requirements for cellular base stations.
Multi-chip modules, GaN discrete products, LNAs and ICs support the evolution of 5G mMIMO active antenna system requirements for cellular base stations.
The LS1046A and LS1026A communications processors integrate quad and dual 64-bit Arm Cortex-A72 cores respectively with packet processing acceleration and high-speed peripherals. Pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm.
The highest performance member of the Layerscape family, the LX2160A Processor combines low power of FinFET process technology, sixteen Arm Cortex -A72 cores with datapath acceleration optimized for L2/3 packet processing, security(TCP) offload, and robust traffic management.
LS1043A and LS1023A are purpose-built solutions for small-form-factor networking and industrial applications, Broadband Home Gateway, Integrated Services Gateway, IP-PBX, vCPE/uCPE, Wireless LAN (WLAN) Access Point.
The LS1046A and LS1026A communications processors integrate quad and dual 64-bit Arm Cortex-A72 cores respectively with packet processing acceleration and high-speed peripherals. Pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm.
The highest performance member of the Layerscape family, the LX2160A Processor combines low power of FinFET process technology, sixteen Arm Cortex -A72 cores with datapath acceleration optimized for L2/3 packet processing, security(TCP) offload, and robust traffic management.
LS1043A and LS1023A are purpose-built solutions for small-form-factor networking and industrial applications, Broadband Home Gateway, Integrated Services Gateway, IP-PBX, vCPE/uCPE, Wireless LAN (WLAN) Access Point.
The Layerscape Access LA12xx is a software defined baseband processor which allows 5G access edge equipment developers flexibility for O-RAN applications such CU/DU and RU systems, Fixed wireless access infrastructure, integrated Small Cells and customer premise equipment (CPE). LA12xx supports both mmWave and sub-6GHz wireless transceivers and is a key element of NXP and ecosystem partners complete antenna-to-CPU solutions.
The Layerscape Access LA12xx is a software defined baseband processor which allows 5G access edge equipment developers flexibility for O-RAN applications such CU/DU and RU systems, Fixed wireless access infrastructure, integrated Small Cells and customer premise equipment (CPE). LA12xx supports both mmWave and sub-6GHz wireless transceivers and is a key element of NXP and ecosystem partners complete antenna-to-CPU solutions.
Recommendations for:
mmWave ISC
Select a block to see our recommendations.
The LS1046A and LS1026A communications processors integrate quad and dual 64-bit Arm Cortex-A72 cores respectively with packet processing acceleration and high-speed peripherals. Pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm.
The highest performance member of the Layerscape family, the LX2160A Processor combines low power of FinFET process technology, sixteen Arm Cortex -A72 cores with datapath acceleration optimized for L2/3 packet processing, security(TCP) offload, and robust traffic management.
LS1043A and LS1023A are purpose-built solutions for small-form-factor networking and industrial applications, Broadband Home Gateway, Integrated Services Gateway, IP-PBX, vCPE/uCPE, Wireless LAN (WLAN) Access Point.
The LS1046A and LS1026A communications processors integrate quad and dual 64-bit Arm Cortex-A72 cores respectively with packet processing acceleration and high-speed peripherals. Pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm.
The highest performance member of the Layerscape family, the LX2160A Processor combines low power of FinFET process technology, sixteen Arm Cortex -A72 cores with datapath acceleration optimized for L2/3 packet processing, security(TCP) offload, and robust traffic management.
LS1043A and LS1023A are purpose-built solutions for small-form-factor networking and industrial applications, Broadband Home Gateway, Integrated Services Gateway, IP-PBX, vCPE/uCPE, Wireless LAN (WLAN) Access Point.
The Layerscape Access LA12xx is a software defined baseband processor which allows 5G access edge equipment developers flexibility for O-RAN applications such CU/DU and RU systems, Fixed wireless access infrastructure, integrated Small Cells and customer premise equipment (CPE). LA12xx supports both mmWave and sub-6GHz wireless transceivers and is a key element of NXP and ecosystem partners complete antenna-to-CPU solutions.
The Layerscape Access LA12xx is a software defined baseband processor which allows 5G access edge equipment developers flexibility for O-RAN applications such CU/DU and RU systems, Fixed wireless access infrastructure, integrated Small Cells and customer premise equipment (CPE). LA12xx supports both mmWave and sub-6GHz wireless transceivers and is a key element of NXP and ecosystem partners complete antenna-to-CPU solutions.
MMW9012K 26.5 GHz-29.5 GHz 4-channel dual-polarized analog beamforming integrated circuit designed for wireless infrastructure applications
MMW9014K 24.25 GHz-27.5 GHz 4-channel dual-polarized analog beamforming integrated circuit designed for wireless infrastructure applications
Multi-chip modules, GaN discrete products, LNAs and ICs support the evolution of 5G mMIMO active antenna system requirements for cellular base stations.
Multi-chip modules, GaN discrete products, LNAs and ICs support the evolution of 5G mMIMO active antenna system requirements for cellular base stations.
Multi-chip modules, GaN discrete products, LNAs and ICs support the evolution of 5G mMIMO active antenna system requirements for cellular base stations.
Note: To see the recommended products close this window.
Quick reference to our documentation types
3 documents
Compact List
4 trainings