Overview

Category Products Features
Suspension Air Damper Pressure Sensor
MPXx6400: Absolute, Integrated Pressure Sensor (15 to 400kPa) Pressure Range 20-400kPa.
Power Supply and CAN Interface
MC33907: Safe System Basis Chip DC/DC up to 800 mA Safe System Basis Chip with Buck and Boost DC/DC up to 800mA.
MC33908: Safe System Basis Chip with Buck and Boost DC/DC up to 1.5A on Vcore Safe System Basis Chip with Buck and Boost DC/DC up to 1.5A.
MC33897: Single-Wire Can Transceiver Single-Wire CAN Transceiver .
MC33742: SBC with Enhanced High-Speed CAN Transceiver System Basis Chip (SBC) with Enhanced High-Speed CAN Transceiver.
MC33904: System Basis Chip Gen2 with High Speed CAN System Basis Chip Gen2 with High Speed CAN.
MC33905: SBC Gen2 with High-Speed CAN and LIN System Basis Chip Gen2 with High-speed CAN and LIN Interface.
Microcontrollers (MCU)
S32S24: Safety Microcontroller for Automotive Applications Four Arm® cores in lock step (8 in total) at 800 MHz, flash memory of up to 64 MB, OTA capabilities, ASIL-D and Hardware Security Engine. Ideal for vehicle dynamics apps.
GreenBox: Vehicle Electrification Development Platform Development Platform for Hybrid and Electric Vehicle Applications.
MPC574xP: Ultra-Reliable MPC574xP MCU for Automotive & Industrial Safety Applications Main 32-bit MCU for data processing, dual-core.
MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive & Industrial Safety Applications Main 32-bit MCU for data processing, single-core.
MPC564xL: Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications Main 32-bit MCU for data processing, dual-core.
Low-g Accelerometer
MMA2240: ±7g, Low-g, Analog Accelerometer Inertial sensor for active damping of vertical chassis movement.
FlexRay™ Interface
MFR4310: FlexRay Communication Controller FlexRay Communication Controller.
ICM OR BCM MCU
Central Gateway / In-Vehicle Networking Body Control Module and Central Gateway.