The MR2001 is a high-performance 77 GHz radar transceiver. It is scalable for multi-channel operation enabling a single radar platform with electronic beam steering and wide field-of-view to support long, mid-, and short-range radar applications for auto safety, communications infrastructure, and industrial systems. The MR2001 supports fast modulation with simultaneous channels enabling spatial resolution and detection accuracy across a wide field-of-view and consumes minimal power. When combined with the MPC577xK MCU, it offers a complete system-level radar solution for ADAS applications.
快速参考 文档类别.
2 文件
安全文件正在加载,请稍等
1 培训