AI Robot Platform Based on i.MX 8M Plus

AI-ROBOT-PLATFORM

Roll over image to zoom in

Product Details

Block Diagram

AI Robot Platform

AI Robot platform

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

SOM Module

  • i.MX 8M Plus applications processor w/ up to five cores
    • 4x Arm® Cortex®-A53
    • 1× Arm® Cortex®-M7
  • DDR4-2400 32-bit 4 GB
  • eMMC 5.1, 32 GB
  • Power management IC (PMIC)

Base Board

  • MicroSD 3.0 card slot
  • One USB 3.0 Type-C connector
  • Four USB3.0 Type-A connectors
  • M.2 Key-E for Wi-Fi/BT/SSD/4G
  • Two MIPI-CSI connectors for camera
  • One CANFD port
  • One RS485 port
  • 9-axis IMU
  • Buzzer support
  • Two 1 Gbps Ethernet
    • Port0 supports ETER
    • Port1 supports TSN
  • Multiple display interface
    • MIPI-DSI connector
    • 2x4 lane LVDS w/ backlight
    • HDMI Type-A
  • Smart PA 2x8 W loud speaker
  • External RTC w/ coin cell
  • 2X20 Pin expansion I/O

Design Resources

Select a section:

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?