Ara-1 USB Module for AI-Integrated Cameras and Embedded Systems

  • This page contains information on a product not recommended for new designs. Specifications and information herein are subject to change without notice. For additional information, please contact NXP support or your NXP sales representative.

Click image to open expanded view

Block Diagram

Choose a diagram:

NXP Applications Processor and Ara DNPU Connection

ARA-1-DNPU-BD-2

Integration of Ara DNPU and Applications Processors Host with Drivers

ARA-1-DNPU-BD-3

Machine learning deployment flow

ARA-1-DNPU-BD

Supported Devices

Processors and Microcontrollers

Discrete Neural Processing Units

TST-FRDM-SHOP-02

Features

AI model frameworks

  • TensorFlow
  • PyTorch
  • ONNX

Board size (W x L x H)

  • 27 mm x 50 mm x 5 mm (board only)
  • 48.3 mm x 91.5 mm x 23.8 mm (with heat sink)

AI Model Architectures Supported

  • Convolutional Neural Networks (CNNs)

Performance1

  • Up to 6 equivalent tera operations per second (eTOPS)

Interface

  • USB Type-C port (3.2 Gen 1)
  • 2nd Type-C port (additional power, if needed)

Memory

  • 1 GB low-power double data rate 4 (LPDDR4) (stores all user models)

Operating system support (Runtime)

  • Linux

Operating voltage (DC supply)

  • 5 V ±10 %

Chip package

  • 15 mm x 15 mm exposed heat sink-flip-chip ball grid array (EHS-FCBGA)

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?