Ara-1: Discrete NPU for Optimized Edge-AI

  • This page contains information on a product that is not recommended for new designs.

Click image to open expanded view

Block Diagram

Choose a diagram:

NXP Applications Processor and Ara DNPU Connection

ARA-1-DNPU-BD-2

Integration of Ara DNPU and Applications Processors Host with Drivers

ARA-1-DNPU-BD-3

Machine learning deployment flow

ARA-1-DNPU-BD

Features

AI-Model Frameworks Support

  • TensorFlow
  • PyTorch
  • ONNX

AI Model Architectures Supported

  • Convolutional Neural Networks (CNNs)

Performance¹

  • Up to 6 equivalent tera operations per second (eTOPS)*

Operating System Support (Runtime)

  • Linux

Interface

  • Peripheral component interconnect express (PCIe) Gen3 x4
  • USB 3.2 Gen 1 x1

Chip Package

  • 15 mm x 15 mm exposed heat sink-flip-chip ball grid array (EHS-FCBGA)

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?