Bluetooth Ranging Vehicle Access Enablement System (ICCE / ICCOA)

Click image to open expanded view

Block Diagram

Bluetooth Ranging Vehicle Access Enablement System

Blue Ravens Block Diagram

Features

BLE Channel Sounding

  • Multiple configurations can be supported using KW4x

BLE Handover Between Anchors

  • 360° Bluetooth LE coverage without disconnection

CCC Support

  • Secure elements pairing and owner pairing scenarios supported, with CS as an extension option

Security

  • Mitigation of threats due to CS advanced security features

Low-Power Consumption

  • Low-power and high accuracy distance measurement based on CS

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?