KW47: Evaluation Kit with Bluetooth® Low Energy 6.x

Click image to open expanded view

Block Diagram

KW47-EVK

KW47-EVK Block Diagram

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Processor

  • Narrowband unit (NBU) 96 MHz radio controller based on Arm® Cortex®‑M33 CPU with a 2.4 GHz transceiver, supporting Gaussian frequency shift keying (GFSK) modulations for Bluetooth LE 6.0
  • Bluetooth LE controller stack
  • Transceiver drivers
  • Up to 2 MB flash
  • Up to 264 KB static random access memory (SRAM)
  • Peripherals optimized to meet the requirements of target applications

Connectivity

  • CAN connectivity support
  • LIN connectivity support
  • Arduino shield socket
  • mikroBUS™ socket

Debug

  • Joint Test Action Group (JTAG)

Power Management

  • Supports all DC-DC configurations

Wireless

  • 2.4 GHz PCB antenna

Supported Protocols

  • Use cases supported with Bluetooth LE and Controller Area Network Flexible Data-Rate (CAN FD) for IoT, industrial and automotive applications

Buy Options

KW47-EVK-Image

Click to expand

KW47-EVK
Active

KW47: Evaluation Kit with Bluetooth® Low Energy 6.x.

$246.29 USD
In Stock :25
Order from distributors
KW47-M2-Image

Click to expand

KW47-M2
Active

KW47: Evaluation Kit with Bluetooth® Low Energy 6.x.

$43.66 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 32 documents

Compact List

Application Note (25)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?