Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordBluetooth® Channel Sounding uses round trip time and phase-based ranging measurements to offer improved accuracy, lower latency and higher security. Previously known as HADM, Bluetooth® Channel Sounding is part of the Bluetooth specification, ensuring interoperability and consistency.
Multiple layers of security enhanced by NXP’s Edgelock technology
NXP algorithms turn Bluetooth® Channel Sounding data into accurate distance estimations
On-chip NXP localization compute engine reduces algorithm execution time
Bluetooth creates a standard for the channel sounding procedure and weaves the procedure into standard Bluetooth traffic. Using time stamped packets sent between the initiator and reflector, round trip time (RTT) provides a course and secure distance estimate. The initiator and reflector then perform phase-based ranging (PBR) by exchanging tones, enabling a more accurate distance estimate through measuring the phase shift in the tones.
The Bluetooth specification does not include the algorithm needed to turn the measurements into a distance estimation. NXP offers customers access to our algorithms, making it easy to implement a system using Bluetooth® Channel Sounding.
FRDM‑MCXW72 board enables rapid prototyping with the MCX W72 MCU, supporting BLE, Zigbee, Thread, Matter, and more.
The Bluetooth standard provides a standardized way of taking the channel sounding measurements; however, the standard does not provide any algorithms for turning those measurements into a distance estimate. NXP’s advanced algorithms, dedicated hardware and enhanced radio subsystem turn the channel sounding measurements into positioning information.
NXP algorithms improve accuracy in indoor and outdoor environments.
The on-chip localization compute engine (LCE) from NXP reduces algorithm execution time by nearly 45 %, reducing latency and power consumption.
Radio subsystem offloads main core and is upgradable to future versions of the standard.
| Family | Speed | Flash | SRAM | Wireless Connectivity | SPI, UART, I²C, I3C | CAN-FD | Packages |
|---|---|---|---|---|---|---|---|
|
96 MHz |
|
|
|
2, 2, 2, 1 | 2 (Optional) | QFN48 7x7 mm |
|
96 MHz |
|
|
|
2, 2, 2, 1 | 2 (Optional) | QFN48 7x7 mm |
Reference Design
NXP's Localization Reference Design accelerates channel sounding development. Contact your local NXP representative to learn more.
This document provides an overview of Channel Sounding fundamentals and its use in custom solutions and applications.
Read the application noteThis document presents the KW47-001-M10 module as an example of a minimalistic channel-sounding printed-circuit board.
Sign in to read the application noteThis document describes a complex channel sounding PCB for KW47 / MCX W72 controllers.
Sign in to read the application noteThis document outlines the design and testing of a Bluetooth-based Channel Sounding (CS) system for accurate distance measurement.
Sign in to read the application noteView all our documents in our document library.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.