KW47: Automotive Bluetooth Core 6.x MCUs with Channel Sounding Localization for Access and Telematics

Click image to open expanded view

Block Diagram

Choose a diagram:

KW47 Architecture

KW47 Architecure

KW47 Device Features

KW47 Device Features

Features

Application core

  • Arm Cortex®-M33 core up to 96 MHz

Memory

  • Up to 2 MB program flash with ECC
  • 264kB SRAM with ECC and parity

Radio subsystem

  • Dedicated CM33 core running at up to 64 MHz
  • Secure 512 kB Flash supporting upgradable software radio
  • 171 kB SRAM optimized for link layer support
  • 2.4 GHz Bluetooth Low Energy Core Version 6.x upgradeable radio supporting up to 24 simultaneous hardware connections in any central/peripheral combination
  • –106 dBm 125 kbit/s Long Range Receive Sensitivity
  • –102 dBm 500 kbit/s Long Range Receive Sensitivity
  • –97.5 dBm 1 Mbps Receive Sensitivity
  • –95 dBm 2 Mbps Receiver Sensitivity
  • Programmable Transmit Output Power up to +10 dBm
  • Data Rates: 125 kbit/s, 500 kbit/s, 1 Mbps and 2 Mbps
  • Modulation Types: 2 Level FSK, GFSK, MSK, GMSK
  • On-chip balun with single ended bidirectional RF port
  • Bluetooth Channel Sounding supported

Peripherals

  • Analog
    • 16-bit single ended SAR Analog-to-digital converter (ADC) up to 2 Msps
    • Two high-speed analog comparators (CMP) with 8-bit digital-to-analog converter (DAC)
    • 1.0 V to 2.1 V Voltage Reference (Vref)
  • Timers
    • Two 6-channel 32-bit timers (TPM) with PWM capability and DMA support
    • Two 32-bit low-power timers (LPTMR) or pulse counters with compare features
    • 4-channel 32-bit low-power periodic interrupt timer (LPIT)
    • with DMA support
    • One 56-bit timestamp timer
    • 32-bit seconds real time counter (RTC) with 32-bit alarm and independent power supply
    • Signal frequency analyzer (SFA) provides facilities for measurement of clock period/frequency as well as time between triggers

Security

  • EdgeLock Secure Enclave
  • Secure boot and debug
  • Symmetric Key Encryption - AES-128/192/256 and ECB, CBC, CTR, GCM, CMAC and CCM Modes
  • Asymmetric Key Encryption - ECC NIST P–192/224/256/384/521, Curve25519
  • Key Exchange algorithms - ECDH(E), SPAKE2+, JPAKE
  • Digital Signature algorithms - ECDSA, Ed25519
  • Hash algorithms - SHA2-224/256/384/512, Poly1305
  • Secure Key Generation, Storage and Management
  • Flash access protection and optional encryption on-the-fly decryption using a PRINCE XEX block cipher mode

Packaging

  • 7 x 7 mm 48HVQFN with "Wettable"flanks

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 38 documents

Compact List

Application Note (27)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.