12 A / 8 A / 15 A Core Supply Regulator with AVP and Watchdog
The i.MX 952 applications processor is designed for AI-powered sensor fusion and vision sensing applications, supported by the integrated eIQ® Neutron Neural Processing Unit (NPU). It features advanced graphics and video cores, powerful vision and machine learning (ML) acceleration and efficient CPU performance with real-time processing. Part of the EdgeVerse™ portfolio of intelligent edge solutions, it offers advanced security with integrated EdgeLock® secure enclave to support energy-efficient edge computing. It is well-suited for automotive, industrial and commercial IoT applications.
Note: To see the product features close this window.
Quick reference to our documentation types
6 documents
Compact List
Please wait while your secure files are loading.
3 hardware offerings


Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 trainings
3 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.