OrangeBox Automotive Connectivity Domain Controller Development Platform

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

OrangeBox Systems 2.0

ORANGEBOX-2.0-BD

Supported Devices

Interfaces

CAN Signal Improvement

Automotive Ethernet PHYs

Processors and Microcontrollers

i.MX 9 Processors

Power Management

5 V PMIC Solutions

12 V, 24 V, and 48 V SBC Solutions

Wireless Connectivity

RoadLINK Technology

Wi-Fi® + Bluetooth® + 802.15.4

Bluetooth Low Energy

Sensors

Accelerometers

Security and Authentication

Secure Car Access

Features

Processing

  • i.MX 94 4 x Arm® Cortex-A55 cores; 2 x Cortex-M7 cores; 2 x Cortex-M33 cores; NXP eIQ® Neutron NPU

Wireless Communications

  • Wi-Fi 6E and Bluetooth 5.3
  • 5G Cellular
  • DSRC V2X
  • Secure Access (Bluetooth Low Energy 6.0)
  • Precision Global Positioning (GNSS)
  • Radio Tuner (AM/FM/DAB/DAB+/DMB/HD/CDR)

Networking

  • 2 x 2.5 Gbit/s; 3 x 1 Gbit/s Ethernet
  • 2 x CAN-FD

Safety and Security

  • Edgelock® Secure Enclave; Prime Cryptography Accelerator
  • Functional Safety Island (ISO26262 ASIL B)
  • External Secure element

Size and Weight

  • 18 x 17 x 6.5 cm
  • ~500 g

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.