CAN Signal Improvement Capability Transceiver with Sleep Mode

Click image to open expanded view

Block Diagram

TJA1463

TJA1463 Block Diagram

Features

General Features

  • ISO 11898-2:2024, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • CAN FD communication up to 8 Mbit/s
  • VIO input for interfacing with 3.3 V to 5 V microcontrollers
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Qualified according to AEC-Q100 grade 1
  • Available in SO14 package and leadless HVSON14 package

Signal Improvement

  • Implements CAN signal improvement capability as defined in CiA 601-4 to significantly reduce signal ringing effects on a network
  • Tighter bit timing symmetry performance allowing more time to reduce signal ringing

Predictable and Fail-Safe Behavior

  • Undervoltage detection with defined handling on all supply pins
  • Full functionality guaranteed from the undervoltage detection thresholds up to the maximum limiting voltage values
  • Defined behavior below the undervoltage detection thresholds
  • Transceiver disengages from the bus (high-ohmic) when the supply voltage drops below the Off mode threshold
  • Internal biasing of TXD and mode selection input pins, to enable defined fail-safe behavior

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 23 hardware offerings

Show All

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?