S32N5 Real-Time Central Compute Reference Design Board

Click image to open expanded view

Block Diagram

S32N5 Real-Time Central Compute RDB

S32N5 Real-Time Central Compute Reference Design Board

Supported Devices

Power Management

5 V PMIC Solutions

12 V, 24 V, and 48 V SBC Solutions

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Automotive LIN Solutions

CAN Signal Improvement

Processors and Microcontrollers

S32N Vehicle Super-Integration Processors

Audio

Audio Converters

Features

Processor

  • S32N5 Vehicle Super-Integration Processor

Power Supply

  • 12 V AC-to-DC adapter

Memory and Storage

  • 48 MB of platform static random-access memory (SRAM), 3 MB of system memory SRAM, and 4 MB of level 2 (L2) cache
  • 32 GB x 32 low-power double data rate 5 synchronous dynamic random-access memory (LPDDR5 SDRAM)
  • Octal flash
  • 32 GB of embedded MultiMediaCard (eMMC) 5.1 flash memory
  • 1 kB (128 B) serial of serial electrically erasable programmable read-only memory (EEPROM)
  • microSD slot

Automotive Networking Interfacess

  • Ethernet:
    • 1000BASE-T1
    • 2.5GBASE-T
    • 1000BASE-T
  • Controller area network (CAN)/CAN flexible data rate (CAN FD)
  • Local interconnect network (LIN)
  • FlexRay

Functional Safety

  • Certified to ISO 26262 for ASIL D applications
  • Advanced functional safety and fault recovery

Buy Options

S32N55-RDB-S-Image

Click to expand

S32N55-RDB-S
Active

S32N5 Real-Time Central Compute Reference Design Board.

$2450.00 USD
In Stock :6
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?