S32K389EVB-Q437 Evaluation Board for Automotive General Purpose

Click image to open expanded view

Block Diagram

S32K389EVB-Q437 Evaluation Board

S32K389EVB-Q437 Block Diagram

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Power Management

12 V, 24 V, and 48 V SBC Solutions

5 V PMIC Solutions

Interfaces

Automotive Ethernet PHYs

Automotive LIN Solutions

CAN with Flexible Data Rate

CAN Signal Improvement

Features

Hardware Interface

  • Power supply switch
  • 2x User RGB LED
  • 2x User push-buttons
  • 2x ADC rotatory potentiometer
  • I/O matrix
  • USB connector for OpenSDA
  • SABRE connector to Ethernet interface
  • 2x 10/100/1000 Gigabit Ethernet interface
  • 2x CAN/CANFD
  • 4x LIN
  • 3x LPSPI 20 Mbps Interface
  • JTAG Connector

Software Enablement

Compatibility

  • Arduino UNO pin-out compatible with expansion "shield" support

Interfaces

  • On-board CAN FD
  • LIN
  • 2x 1 Gbit Ethernet
  • USB to UART
  • SPI

Buy Options

S32K389EVB-Q437-Image

Click to expand

S32K389EVB-Q437
Active

S32K389EVB-Q437 Evaluation Board for Automotive General Purpose.

$640.00 USD
In Stock :9
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?