Vehicle-to-Everything (V2X) technology enables cars to communicate with their surroundings and makes driving safer and more efficient for everyone. By making the invisible visible, V2X warns the driver of road hazards, helping reduce traffic injuries and fatalities. In addition to improving safety, V2X helps to optimize traffic flow, reduce traffic congestion and lessen the environmental impact of transportation.
We provide a complete solution for Vehicle-to-Vehicle (V2V) and Vehicle-to-Infrastructure (V2I) communications for active safety systems and intelligent transport system (ITS) management.
For the best experience interacting with diagrams, please use a larger screen or maximize your browser window.
Select a block diagram:
Recommendations for:
V2X Communications
Select a block to see our recommendations.
Automotive Ethernet PHY transceiver with sleep mode enables reliable in-vehicle networking up to 100 Mbit/s for safety-critical applications
TJA1121, the MACsec enabled 1000BASE-T1 PHY for Automotive Ethernet use cases, developed according to ISO26262 ASIL B, supports shieled (STP) and unshielded (UTP) twisted pair cable applications.
CAN FD and CAN signal improvement transceiver for automotive networks, offering EMC robustness and low power modes for partial networking
TJA1120, the robust 1000BASE-T1 PHY for Automotive Ethernet use cases, developed according to ISO26262 ASIL B, supports shieled (STP) and unshielded (UTP) twisted pair cable applications.
The TJA144x CAN FD transceiver family consists out of Basic- Standby- Dual Standby and Sleep Mode CAN transceivers, offering CAN FD data rates up to 5 MBit/s, fully compliant to ISO 11898-2 (2016), SAE J2284-1 to -5, SAE J1939-14 and VeLIO and is available in AEC-Q100 grade-1 and grade-0.
The PF7100 is a PMIC for high performance i.MX8 applications, featuring 5 buck converters and 2 LDO regulators for system power generation.
The PF5020 is NXP’s multi-channel, highly configurable PMIC device designed for high performance automotive and industrial applications.
The NXP's PF81 and PF82 is a new generation of power management integrated circuit (PMIC) specifically developed to support the i.MX 8 and i.MX 8X families
The NXP VR5500 is an automotive high voltage PMIC with multiple switch mode and linear voltage regulators designed for Radio, V2X and Infotainment applications
The VR5510 is NXP’s multi-channel, highly voltage PMIC device designed for high performance automotive and industrial applications.
The FS86 is a fit for ASIL B/D Safety SBC simplifying ADAS and electrification domain controller system integration : power management, safety monitoring and system management.
The FS5600 NXP's functional safety PMIC combines two DC-DC converters, watchdog and voltage monitors which make it fit in a wide range of applications.
Accelerate time to market through its upgradability, using standard interfaces to address the ever-changing standards in wireless and cellular connectivity.
ORANGEBOX
3 trainings