Automotive CAN FD Transceiver Family
The TJA1468 is a dual-channel controller area network signal improvement capability (CAN SIC) transceiver with standby mode, designed for high-speed automotive and industrial CAN networks. Fully compliant with ISO 11898-2:2024 and SAE J2284-1 through J2284-5, it minimizes signal ringing to ensure reliable CAN flexible data-rate (CAN FD) communication at 5 Mbit/s and supports data rates up to 8 Mbit/s in larger or more complex topologies.
Compared with two single-channel SIC transceivers, the TJA1468 reduces overall system cost and bill-of-materials (BOM) size while providing ASIL B functional safety and bus-load capability compatible with AN extra long (CAN XL). It is a direct drop-in replacement for NXP's TJA1448, enabling an easy upgrade path for existing CAN and CAN FD designs.
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.